Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Chemical

Anchors

Built to hold. Made to last.

Jobsite worker injecting RE 500 with cordless dispenser HDE 500-22 into concrete for rebar installation
Concrete-to-concrete connections

Install post-install rebar safer

Execute post-installed rebar connections with up to a 120-year design life using our higher-performing injectable anchors.
Jobsite worker injecting HY 200-A with cordless dispenser HDE 500-22 into concrete for fastening baseplates with HAS-U rods.
Steel-to-concrete connections

Secure baseplates faster

Speed up primary steel baseplate jobs using our fast-curing adhesives and eliminate manual hole cleaning with auto-cleaning systems.
Application picture of strengthening of concrete slab in parking garage with HIT-Punching shear solution using HIT-RE500V4, HAS-U rod and HIT-SW washer
Structural strengthening

Reinforce structural concrete members

Increase shear and punching shear capacity of existing concrete members with quick and simple perpendicular installation.
HIT-HY 270.
Steel-to-masonry connections

Simpler anchorages to masonry

Anchor steel to masonry reliably, achieving high load resistance, design flexibility, and confidence in everyday conditions.
Glued-in rod in wood by RE 500 V3, r4929903
Timber connections

Build strength with glued-in rods

Realise concealed, high‑capacity timber joints delivering stiffness, ductility, and confidence for advanced wood structures.
Jobsite worker injecting RE 500 with cordless dispenser HDE 500-22 into concrete for rebar installation
Concrete-to-concrete connections

Install post-install rebar safer

Execute post-installed rebar connections with up to a 120-year design life using our higher-performing injectable anchors.
Jobsite worker injecting HY 200-A with cordless dispenser HDE 500-22 into concrete for fastening baseplates with HAS-U rods.
Steel-to-concrete connections

Secure baseplates faster

Speed up primary steel baseplate jobs using our fast-curing adhesives and eliminate manual hole cleaning with auto-cleaning systems.
Application picture of strengthening of concrete slab in parking garage with HIT-Punching shear solution using HIT-RE500V4, HAS-U rod and HIT-SW washer
Structural strengthening

Reinforce structural concrete members

Increase shear and punching shear capacity of existing concrete members with quick and simple perpendicular installation.
HIT-HY 270.
Steel-to-masonry connections

Simpler anchorages to masonry

Anchor steel to masonry reliably, achieving high load resistance, design flexibility, and confidence in everyday conditions.
Glued-in rod in wood by RE 500 V3, r4929903
Timber connections

Build strength with glued-in rods

Realise concealed, high‑capacity timber joints delivering stiffness, ductility, and confidence for advanced wood structures.

    Confidence in every connection

    HDE 500-22 dispensing system for installation of baseplates with HIT-CT100 and HAS-U rods.

    Smart dispenser & adaptive torquing compatibility

    Improve efficiency and accuracy with dosing systems for injectable anchors and adaptive torquing for threaded rods.

    Software for post install anchor and baseplate design.

    Higher performing bond strength

    Reliable, heavy-duty adhesive fixings—easily designed and value engineered with PROFIS Engineering software.

    FP 700 R installation rebar splices

    Built for though jobsite conditions

    Superior durability in extreme weather and marine or industrial environments.

    Man Field Engineer working on profis in office

    Wide range of approvals

    Tested for cracked/uncracked concrete, static, seismic and fatigue loads, fire; up to 120-year service life.

    Your partner in sustainability: Save material and reduce mortar waste thanks to value engineering, the Volume Calculator App, and smart dispensers.

    Hilti chemical anchors

    Whatever the job calls for
    Performance, consistency and versatility for anchoring across materials, loads and conditions. Built to support reliable anchoring in everyday and demanding applications.
    Explore our chemical anchors

    What's our offer?

    Hilti adhesive anchor

    Injectable adhesive anchors

    Our injectable adhesive anchors utilize two-component resin systems injected into drilled holes for precise control. Hilti’s wide range of epoxy, hybrid vinyl ester, and inorganic anchors is suitable for threaded rods, rebar, and heavy-duty fixings in cracked and uncracked concrete.

    3D chemical anchor types capsulet for Feature Contentul

    Capsule anchors

    Capsule anchors utilise pre-dosed adhesive sealed inside a capsule that is crushed during installation to activate the bond. Built on this principle, Hilti HUS4-MAX delivers adhesive performance with the speed of a screw anchor—drill, drop, drive, done.

    Hilti anchor rods

    Anchor rods

    Designed to work seamlessly with Hilti injectable anchoring systems: our HAS-U and HIT-Z threaded rods give you a reliable load-transferring element for anchor and fastening applications with consistent quality, certified performance, and precise fit.

    ‘We used to spend half the day blowing and brushing out holes. Now it’s totally dustless. And our installation times cut in half.’

    Connecting design and on-site execution

    Hilti SPEC2SITE

    Improve your construction workflow by seamlessly connecting the design to the jobsite and enabling proper installation. Our SPEC2SITE solutions offer: higher performing hardware paired with advanced design method; innovative design software and services; design centres, technical resources and educational material available 24/7 at our Engineering Centre; onsite and office support from our dedicated sales and engineering teams.
    One woman Hilti Engineer and one man Engineer discussing and coordinating plans in an office with a laptop and water bottle.

    Engineers

    With our solutions, your specs become

    • Higher performing

    • Value engineered

    • More peace of mind

    • More sustainable

    Worker injecting Hilti resin

    Contractors

    With our solutions, your site practices become

    • Faster

    • Simpler

    • Safer

    • More sustainable

    Hilti Software

    Our digital applications: designed for clarity

    From anchor design to installation, Hilti supports each step of the process. With PROFIS Engineering and the Volume Calculator App, planning and execution stay closely aligned.
    Software for post install anchor and baseplate design.

    PROFIS Engineering

    Turn complex anchoring design into confident decisions. Hilti PROFIS Engineering helps you design faster, reduce risk earlier in the process, and deliver fully compliant connections—supported by proven Hilti expertise and intelligent digital workflows at every step.

    Setting dial in AAVC APP for HDE 500-22

    Volume Calculator App

    Reduce chemical anchor waste by up to 20%: The Hilti Adhesive Volume Calculator App accurately estimates the amount of adhesive needed for your project. It also removes the guesswork on the right amount of dosing on the dispenser, helping prevent excessive waste.

    Choose your chemical anchor setup

    FAQs

    Yes, Hilti provides water-resistant adhesive anchors that perform well in wet, damp, and underwater installations.

    Hilti injectable anchors use different resin types, including epoxy, hybrid vinyl ester and inorganic systems. Epoxy resins offer high strength and chemical resistance, making them suitable for heavy‑duty applications and tough jobsite conditions. Hybrid vinyl ester resins cure quickly and are often used for lighter loads. Inorganic resins provide high resistance under fire exposure.

    Yes, chemical anchors can be used overhead in overhead installations. It is essential to use the appropriate resin type and ensure proper installation to prevent the anchor from dislodging.

    Designing chemical anchors for fire and seismic loads is possible by selecting anchors with assessments covering seismic categories (e.g. C1/C2) and defined fire resistance classes. These assessments provide verified performance under cyclic and elevated‑temperature conditions.


    Hilti PROFIS Engineering applies the relevant codes and assessments automatically, helping design faster, reduce risk early, and deliver compliant anchor solutions with confidence.

    Explore our full range and place orders directly online. Hilti chemical anchors are also available at our Hilti Stores.

    Shop Now
    Shop your chemical anchor