HHD-S cavity anchors
Cavity anchor HHD-S M8/12x54 #332073
Economical cavity anchor for light-duty fastenings in hollow brick and plasterboard
- Material composition: Steel, zinc-plated
- Drill bit diameter: 12 mm
Customers also searched for plasterboard fixing or Brolly Fix.
Choose options
Anchor size
- M4
- M5
- M6
- M8
Anchor length
- 38 mm
- 45 mm
- 52 mm
- 54 mm
- 65 mm
- 66 mm
- 80 mm
- 83 mm
Panel thickness max.
- 8 mm
- 9 mm
- 13 mm
- 20 mm
- 25 mm
- 40 mm
Pack size
- 50 pc
- 100 pc
Quantity
Packs
Total Piece
50
Discounted net
£167.50
£3.35 / 1 Piece
Technical Data
Material composition
Steel, zinc-plated
Drill bit diameter
12 mm
Documents
Features & Applications
Features
- Simple installation with a pre-fitted metric screw
- Ergonomic setting tool for thread sizes M4 to M8
- Designed for quick, trouble-free installation to reduce time and effort
Applications
- Fastening battens, channels, panels, decorative items, etc. into hollow brick and gypsum panels
- Suitable for plasterboard and hollow brick masonry applications
- Effective for securing various objects, preventing them from moving, falling or separating
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.


