HIT-HY 270 Adhesive anchor
Injectable mortar HIT-HY 270 330/2 #2092828
Ultimate-performance injectable hybrid mortar with approvals for fastening and retrofitting in hollow and solid masonry
- Approvals / test reports: ETA, Fire
- Fire resistance: Yes
- PROFIS software: Yes
Customers also searched for resin, chemfix or chemical anchor.
Choose options
Content per can/cartridge
- 330 ml
- 500 ml
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Piece
1
Discounted net
£50.20
£50.20 / 1 Piece
Technical Data
Approvals / test reports
ETA, Fire
Fire resistance
Yes
PROFIS software
Yes
Storage and transportation temperature range
5 - 25 °C
Shelf life from date of manufacture (at 23°C and 50% relative humidity)
12 months
Documents
Features & Applications
Features
- Seismic ETA masonry approval, new TR053 and technical data available – significantly increases your flexibility when designing steel-to-masonry connections
- Simplify code-compliant design – design fastenings in masonry, including under seismic loads, with greater speed and ease using the PROFIS Engineering software suite
- Compatible with HIT-SC composite sleeves for use in hollow base materials – offering greater flexibility through use of multiple sleeve combinations and also minimizing mortar waste by allowing more accurate dosing
- On-site anchor testing available – request Hilti’s on-site anchor testing service for verification of both tensile and shear loads in both horizontal and vertical directions
Applications
- Fastening structural steel to hollow and solid masonry
- Cost-effective seismic retrofitting and structural strengthening of old masonry walls
- Refurbishment and renovations
- Heavy bracing of fixtures to insulated materials – such as sunshades
- Fastening glass balustrade assemblies
Product Videos
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.




