Prokit
VC 4MX-22 PK T8 Cordless M-Class dust extractor
Dust extr. VC 4MX-22 PK & T8 product number: 2466241 #2466241

Compact and powerful cordless dust extractor with ProKit compatibility for connection with power tools and jobsite clean ups (wet & dry), 8 L (2 gal) tank (Nuron battery)
- Air Flow Motor Alone: 67 l/s
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 17 kPa
Customise your kit


Tool body with cardboard box Includes: 1x Tank VC 3/4-T8
How many kits do you want to order?
You can not see your company prices
Discounted net
£608.50
Technical Data
Air Flow Motor Alone
67 l/s
Air Flow at Hose End
30 l/s
Max. Vacuum
17 kPa
Dust capacity
7 kg
Dust class
M
Power source
Cordless
A-weighted emission sound power level
92.47 dB (A) 1
A-weighted emission sound pressure level
82.9 dB (A) 2
Rated input power
750 W
Dimensions (LxWxH)
215 x 346 x 421 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction VC 4X-22 PK (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.4 MB ]
Features & Applications
Features
- Powerful yet compact – pair our most powerful cordless dust extractor with your power tools to help reduce dust for increased safety and clean up your jobsites more efficiently
- Built for flexibility – with a compact footprint our dust extractor can be used with optional backpack straps for increased mobility
- Modular design – simply detach your VC 4MX-22 dust extractor top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Dust extraction of construction dust during drilling, breaking and grinding applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips and concrete debris from drilling/ breaking
- Optional large container with wheels and push bar enables concrete grinding, wet extraction, dry diamond drilling, sanding and light grinding/cutting/slitting
- ProKit compatible interface for half-width ProKit items (e.g. tote organisers, tool box)
- M-Class vacuum – for capturing of 99.9% of dust with a grain size under two microns
Related Products
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
Plastic dust disposal bags for dry applications, recommended for mineral dust
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


