special
MIQC-L Cross connector
Connector MIQC-90-L #2119868
Hot-dip galvanised (HDG) medium-duty connectors to connect two MIQ girders
- Weight: 0.65 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µmDIN EN ISO 1462
Choose options
Pack size
- 8 pc
Quantity
Packs
Total Pieces
8
Discounted net
£648.96
£81.12 / 1 Piece