Skip to main content

Hilti MRP-C Refrigeration pipe clamps introduction

Hilti MRP-C Refrigeration pipe clamps introduction

With the expansion of our refrigeration pipe clamps portfolio, Hilti offers you a solution for more flexibility, safety, simplicity and productivity at the same time. The new MRP-C is the perfect solution for your air-conditioning, refrigeration and cooling projects. It is offered in four insulation thicknesses of 13, 19, 25 and 32 mm to provide an excellent connection to pipe insulation made of flexible elastomeric foam.


1.8K
Published March 26th, 2024