WFE 450-E Random orbital sander
Eccentric sander WFE 450-E 110V #337294
Corded eccentric sander with round pad
- Weight according to EPTA-Procedure 01/2003 without battery: 2.2 kg
- A-weighted emission sound pressure level: 85 dB (A)
- Dust removal system available: WFE dust bag included
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
£769.00
£769.00 / 1 Piece
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
2.2 kg
A-weighted emission sound pressure level
85 dB (A) 1
Dust removal system available
WFE dust bag included
Length
350 mm
Rated input power
450 W
Width
135 mm
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Advanced ergonomics – designed for superior handling in all working positions
- Noticeably easier and less tiring to use
- Various grips to suit each application – low-lying "surround" grip for finishing sanding, plus a built-in auxiliary grip
- Soft, padded grips
- Hilti Smart Power technology automatically adjusts power output to suit the material being sanded – delivering consistently high sanding performance and protecting the motor from overload
Applications
- Softwood and hardwood
- All wood materials
- Paint, lacquer and varnish
- Hardened fillers of various kinds
- Random orbit sander that meets the highest demands in terms of handling, ergonomics, performance and quality
Services

Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.