Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Shop Building Tools For Construction
Explore products used by General Contractors, including power tools from the Nuron range
HILTI TE6

TE 6-22 cordless rotary hammer

  • SDS plus connection

  • Comprehensive safety features

  • Hammer drilling range: 4-28mm

  • Chipping function

View product
HILTI ANGLE GRINDER

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm

  • Very slim but powerful

  • Ultimate power-to-weight ratio

  • New 3D Active Torque Control

View product
SID 6-22 cordless impact driver

SID 6-22 cordless impact driver

  • Uncompromising speed

  • Extra-compact size

  • LED light ring around the chuck

  • Longer battery run time

View product
HILTI SIW 6AT

SIW 6AT-22 cordless impact wrench

  • Advanced cordless performance

  • Exceptional ergonomics

  • Durable build – brushless motor

  • 650 Nm torque

View product
HILTI TE 30 DRILL

TE 30-22 cordless rotary hammer

  • SDS plus connection

  • Exceptional drilling speed

  • Hammer drilling range: 4-28mm

  • More run time per charge

View product

SMT 6-22 multitool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

View Product

TE 2000-22 cordless jackhammer

  • Unbeatable manoeuvrability

  • Unprecedented work-per-charge

  • Low tool vibration

  • Tool body weight 17.4kg

View Product
HILTI SC4MR

SC 4MR-22 cordless circular saw

  • Compact design – right-side blade

  • Fast, cold cuts up to 2” depth in metal

  • Cutting strut, threaded rod, metal conduits (EMT)

  • Weighing just 2.2 kg

View product
HILTI VC 4MX-22 VACUUM

VC 4MX-22 T8 Cordless vacuum

  • M-Class vacuum

  • Built for flexibility

  • Bluetooth® remote control

  • Wet and dry vacuum

View product
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

View our full range of cordless tools
tool icon

Choose the right building tools for the trade

As a general contractor in construction, you’re responsible for a number of key areas to get a project out of the ground and completed prior to the final finishes. So you’ll already know that reliable construction tools can make all the difference between a good job and a great job. If that wasn’t enough, being able to consistently roll out projects to a high standard is also something that can maintain your reputation as a trusted contractor. Having the right building tools can ensure that your completed projects are of good quality and completed to a high standard. This could include anything from interior finishing, electrics, concrete works, woodworking and more.

While there are a number of options available, you can browse some of our best building tools on this page for various jobs during the lifetime of a project. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well for all builders and general contractors.

View compatible batteries and chargers
tool icon

Our best building tools on the Nuron platform

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s sawing, drilling, breaking or grinding across a range of materials, you can trust building tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier, saving you and your workforce time across the job. In addition, you also get the added bonus of a fully cordless approach on all your current and future jobsites.

With safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add- on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks from your plastering, bricklaying or other crews, we can make sure you’re fully prepared for the job at hand.