Wedge Anchors

Shop premium and ultimate expansion bolts for concrete and various materials
HILTI WEDGE ANCHOR

HST4 Wedge Anchor

  • Our highest performing wedge anchor

  • Fastening baseplates, handrails, façade systems

  • Suitable for use in dry, indoor environments

  • Qualified to resist seismic actions

HILTI WEDGE ANCHOR

HSL4 Heavy-duty Wedge Anchor

  • Heavy-duty fastenings in highly safety-relevant or dynamic applications, inc applications in nuclear power plants

  • Applications where extensive approval/technical back-up is required

  • High tensile and shear load capacity

  • ETA Option 1 for cracked and uncracked concrete

HSA Wedge Anchor

  • Fastenings in uncracked concrete

  • Excellent edge and spacing distances

  • 3 embedment depths offering maximum flexibility

  • Suitable for high loads

Choose the right wedge anchor

Our wedge anchors, also known as expansion anchor or expansion bolts, are used across a range of materials for different jobs. These include fastening baseplates, handrails, façade systems, machinery, racking to concrete and more. With a high corrosion resistance anchor also available, our bolts are made from cast iron, carbon steel and stainless steel. These are approved for use with cracked and uncracked concrete, and seismic – and include stud anchor and sleeved anchor bolts.

High-Performance

We offer different types of expansion anchor. Our Ultimate performance anchors offer the highest performance in safety critical applications, while our Premium anchors offer high performance for non-demanding conditions. You can also use these wedge anchors with our adaptive torque module tools for better productivity and safety. Selected Premium and Ultimate fixings also include approvals and test reports for fire, seismic, BZS/shock, and ETA for ultimate peace of mind.