Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Drywall tools for a range of applications
Choose from our drywall tools below
HILTI BX4

BX 4-22 cordless concrete nailer (M&E edition)

  • Engineered for electrical contractors

  • Drive up to 1000 nails per hour

  • Max. nail length 45 mm

  • Angled and detachable magazines help improve accessibility

View product

SMT 6-22 Multi Tool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

View Product

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm

  • Very slim but powerful

  • Ultimate power-to-weight ratio

  • New 3D Active Torque Control

View Product

Nuron SD5000-22 cordless drywall screwdriver

  • Our most powerful cordless drywall screwdriver

  • Longer battery run time

  • Advanced ergonomics

  • Tool body weight 1.1kg

View Product
HILTI SC 30WR-22 cordless circular saw

SC 30WR-22 cordless circular saw

  • Tripled cutting speed

  • Doubled run time per charge

  • Virtually dust-free cutting**

  • Max. cutting depth: 70 mm

View product

Nuron SF6H-22 cordless hammer drill driver

  • High-speed, high-torque

  • Hammer drill into masonry/aerated concrete

  • Active Torque Control

  • Tool body weight 1.67kg

View Product
SID 6-22 cordless impact driver

SID 6-22 cordless impact driver

  • Uncompromising speed

  • Extra-compact size

  • LED light ring around the chuck

  • Longer battery run time

View product

SJD 6-22 Cordless Jigsaw

  • D-grip top handle

  • Better manoeuvrability – low weight

  • Easier, more accurate cuts

  • Rapid blade brake

View Product
HILTI RECIPROCATING SAW

SR 6-22 reciprocating saw

  • Powerful cordless reciprocating saw

  • Slice through metal or nail-embedded wood

  • Up to 26% lower vibration

  • For heavy-duty demolition

View product
HILTI TE6

TE 6-22 cordless rotary hammer

  • SDS plus connection

  • Comprehensive safety features

  • Hammer drilling range: 4-28mm

  • Chipping function

View product
VC 2D-22 Cordless vacuum

VC 2D-22 Cordless vacuum

  • Compact and capable

  • Container capacity: 3.5L

  • Stretchable vacuum hose

  • Easy to transport

View product
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

View our full range of cordless tools
working using tool

Drywall tools for a range of applications

Our selection of drywall tools are geared towards common applications when working with plasterboard, commonly known as drywall, and related tasks. This includes assembly of drywall track and faster fastening of track to concrete without drilling or anchoring using a battery-powered nailer. You can also benefit from quicker installations with a cordless drywall screwdriver that delivers up to 10% more torque, longer run time, and automatic feed options. In addition, selected lighter saws can cut metal track virtually spark-free with products built with better handling and precision.

working using tool

Drywall cutting tools that offer more

Our selected drywall tools also offer virtually dust-free cutting or sawing when used with a Hilti vacuum cleaner, giving you or your employees a safer space to work. With our Nuron tools, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless circular saws, impact wrenches and more, are designed for maximum performance and improved user comfort.

compatible batteries and chargers