Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Cordless Mitre Saw

Cordless power and precision for ultimate versatility

Nuron

SM 60-22 Cordless Miter Saw

SM 60-22 Cordless Miter Saw

Dual-bevel sliding compound Miter Saw with a cross cut capacity up to 100x355mm│4"x 13-3/4" (Nuron battery platform)
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

A cordless mitre saw on our Nuron battery platform

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless mitre saw, are designed for maximum performance and improved user comfort.
Many products from Hilti also offer reduced dust or virtually dust-free sawing – when used with the dust port to connect the product to a Hilti vacuum cleaner.

Choose a versatile mitre saw with stand

The additional mitre saw stand can also fold down in a compact manner, making it easy to transport between the van and your work environment. As an added bonus, it’s also compatible with other brands, making it a truly versatile piece of kit.
You can purchase this separately or as add it to your order with the saw itself.
Need a different type of saw? We also offer circular saws, reciprocating saws and jigsaws. Alternatively, you can view more cordless tools or our range of compatible batteries and chargers.

Essential for every job site

Our cordless mitre saw can perform light and heavy-duty cutting across materials including selected metals, plastic and wood. In terms of functionality, it offers everything you would expect from a product of this type including precision cutting, angled cuts and plunge cuts across a variety of materials.

This sliding double compound mitre saw has also been designed with usability in mind. With a full range of bevel, you can complete a range of cuts that are best suited to your project or application. You can also choose from various speed settings to match the material and job at hand - especially when you’re looking to make precise cuts.

*Fleet subscription and charger module required

FAQs

Mood image of Sales person/TS showing customer the SM 60-22 Miter Saw. The two people are on a mass timber/wood construction site.

What is a cordless mitre saw?

As the name suggests, a cordless mitre saw is able to drive regular and angled mitre cuts in wood and other materials. The advantage with being cordless is that no wires allow for flexibility when moving around the tool.

Application picture of the cordless miter saw SM 60-22 attached to the cordless vacuum cleaner VC 4X-22. Wood cutting application. Application without gloves.

Are cordless mitre saws as powerful as corded ones?

While many 12” corded models can reach 5000RPM, cordless mitre saws and their advancement in technology mean they can reach speeds around 4500RPM. This is driven by rechargeable lithium-ion batteries, and better components such as brushless motors which removes some of the internal moving parts and improves battery efficiency.

Application picture of the cordless miter saw SM 60-22 attached to the cordless vacuum cleaner VC 4X-22. Wood cutting application. Application without gloves.

What size cordless mitre saw should I buy?

There are two main sizes of mitre saw, 10” and 12”. While 7” saws are available, most professionals will opt for one of the two larger sizes.