Our Best Cordless Jigsaw Tool Options

For better manoeuvrability and performance when cutting metal, wood and other materials

Nuron

Cordless oscillating multitool SMT 6-22

Cordless oscillating multitool SMT 6-22

Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Shop

Nuron

Nuron SJT 6-22 Cordless jigsaw

Nuron SJT 6-22 Cordless jigsaw

Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
Shop

Nuron

Nuron SJD 6-22 Cordless jigsaw

Nuron SJD 6-22 Cordless jigsaw

Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

red background

Why Nuron for our cordless jigsaws?

Tools on the Nuron battery platform offer cordless jigsaws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow.

Cordless jigsaw tools to suit a variety of jobs

Our cordless jigsaw tool range, sometimes known as a battery powered jigsaw, offers better manoeuvrability with low weight and barrel grip – so it’s easier to guide comfortably from above or below your workpiece. In addition, it encourages a safer jobsite with rapid blade brake, Active Vibration Reduction and optional dust removal accessories to help make using jigsaws safer.

*Fleet subscription and charger module required

FAQs

A worker with a cordless jig saw SJT 6-22 and a B22-55 battery cuts an OSB plate.

How do you use a cordless jigsaw safely?

There are several measures you should take before using a cordless jig saw.

The first would be to wear safety clothing such as eye protection or gloves. Securing the item you’re going to cut is also key to safe and successful use. In addition, using the correct blade for the material you’re cutting is also a crucial step to ensure smooth operation of the jig saw. Guiding the blade slowly through the material is also key during operation.

What materials can a cordless jigsaw cut?

A cordless jigsaw offers versatility in being able to handle curved and straight cuts. Common materials that it can be used on are wood, plastic, metal and tile.

Application image of the SMT 6-22 multi-tool on the jobsite

What should I look for when buying a cordless jigsaw?

There are various benefits of owning a cordless jig saw, but here are some key features to consider:

  • Adjustable stroke rate/ speed for various tasks

  • Max bevel angle settings

  • Tool handling – such as rubberised grip

  • Ergonomics - such as barrel or top handle grip

  • If using for prolonged periods, vibration control is also a benefit to consider