Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Shop our Cordless Pressure Washer

PC 2-22 Pressure washer

Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)

  • Water pressure: 40 bar

  • Max. Water pressure: 60 bar

  • Flow rate: 2.2 l/min

View product
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

View our full range of cordless tools
man using Hilti pressure washer

Keep your working areas clean and sites tidy

Our cordless pressure washer, sometimes referred to as a handheld pressure washer, can help with a range of mid to light cleaning tasks both on and off site. This may involve cleaning paving areas or working environments before, during and after tasks.

It can also be used to clean mud and dirt from vans, as well as cleaning your kit and equipment for various purposes. It’s always worth remembering that clean working areas underline a commitment to good health and safety practices for you and your colleagues.

man using Hilti pressure washer

Versatility for wherever you are

This portable pressure washer also offers versatility in a number of ways. With a battery powered pressure washer, there are no additional power cords that you need to worry about from a trip hazard perspective or being cut by another tool. This gives you a degree of flexibility around the jobsite on tasks such as cleaning mud, fresh mortar or hosing down a mixer.

Users also have the option of connecting the PC 2-22 to either a mains water supply or a tank/ bucket of water when a mains water supply isn’t available. This may be the case in remote working areas or where running water isn’t easily accessible. So even if you can’t get to a tap or mains water source, Hilti’s cordless pressure washer keeps your sites clean and projects moving.

man using Hilti pressure washer

Battery powered means no local emissions

A battery powered pressure washer means you have no harmful emissions compared to using a petrol equivalent. The advantage of this is that you can use it in areas sensitive to fumes. In addition, battery pressure washers can be quieter than their petrol equivalents. This considers working conditions and the environment of your clients and employees.

man using Hilti pressure washer

Built for ease of use

Weighing in at around 2kgs, our cordless pressure washer can be used one-handed on certain settings. The nozzle offers 4 spray settings, including wide spray and concentrated jet, with a detachable lance and grip that also makes it easier to carry or store in your van. This is especially handy when space is at a premium.

In terms of operating pressure, the PC 2-22 works between 40 and 60bar (580 - 870 PSI), which can tackle a number of tasks on and off the job site. Ergonomic handle and trigger operation also add to the ease of use for users.

man using Hilti pressure washer

A cordless pressure washer for your jobsite on the Nuron Battery platform

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless pressure washer, are designed for maximum performance and improved user comfort.

Products on the Nuron battery platform offer cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow.

*Fleet subscription and charger module required