The Essential Products For Minimalist Tool Kits

06/02/2026
Hilti Team
Reading time: < 5 minutes
Tools for Company Success

Here’s three of the top Hilti essential power tools which should be in everyone’s tool kit to enable fast completion of jobs.

Minimalism is all the range in interior design circles – but what about on the construction site? Every job is different and requires different tools, but it’s not possible for everyone to have every tool on hand at all times.

Instead, contractors can embrace the latest design trend and create minimalist tool kits which include everything you need to complete 99% of jobs efficiently. Here’s three of the top Hilti essential power tools which should be in everyone’s minimalist tool kit to enable fast completion of jobs.

SF 4-22 cordless drill driver

There aren’t many tools more useful than a reliable, all-purpose compact drill. The Hilti SF 4-22 cordless drill driver is a compact cordless drill that is ideal for everyday use, even in hard to reach spots on site. That makes it an ideal starting place for your minimalist tool kit.

It’s cordless and delivers the highest ever RPM and torque from a Hilti compact drill thanks to the Nuron battery system – so you can work more efficiently for longer. Other features include:

• Advanced safety features including Active Torque Control (ATC) help to prevent the drill spinning uncontrollably if the drill bit sticks.

• LED work light in the base provides clear visibility of the work area so you can work without stopping, even in suboptimal conditions.

• Full metal chuck, optimised cooling and a brushless motor are built to withstand the toughest job site conditions.

Find out more

Cordless oscillating multitool SMT 6-22

A minimalist tool kit requires maximum versatility to ensure it is useful for as many jobs as possible. The cordless oscillating multitool SMT 6-22 fits that brief to perfection.

It’s designed to cut through drywall, wood, mortar, paint, wood with nails, softwood, cement, metal, PVC and timber, making it ideal for a huge range of jobs. It also has a range of features that help you work faster and more productively, including:

• The Starlock Max compatible interface makes it easy and quick to change inserts with no tools required.

• The brushless motor and Nuron battery provide greater durability and enhanced performance.

• An oscillating angle of up to 4 degrees means you can cover a wider area of material in less time.

• Decoupled head with Active Vibration Reduction (AVR) limits health and safety risks so you can work more safely for longer

Find out more

AG 6D-22 cordless angle grinder

Sometimes you need even more cutting and grinding power. For that, the Nuron AG 6D-22 cordless angle grinder is the ideal addition to your minimalist tool kit. It offers the ultimate power to weight ratio with twice the cutting speed at the same weight thanks to Hilti’s Nuron battery technology and a brushless motor.

It’s a slim, powerful 125 mm angle grinder engineered for your toughest cutting, finishing and grinding jobs. Features include:

• Long-life battery so you can work for longer on one charge.

• 3D Active Torque Control (ATC) for improved protection against kickback in any direction.

• Slimmer grip and touch activated SensTech function for enhanced comfort and manoeuvrability.

• Max cutting depth of 34mm and weighs just 2kg.

Find out more

Hilti’s compact power tools to fill out your minimalist tool kit

Those are some essentials, but there are many more to choose from in Hilti’s range of compact power tools.

We offer everything you need to create a minimalist tool kit which suits your needs perfectly.

In addition, we have over 150 bundles that include angle grinders, rotary hammers, impact wrenches and other tools. Discover your favourites today or contact the team for more information!

Find your bundle