Electric insulator switchgear and electrical equipment

Solutions for substations

Reliable anchoring and support structures for your projects

From anchoring solutions for transformers and heavy equipment to installing supports for high-voltage cables, we offer rigorously tested, reliable systems used in substation projects globally. Engineered total solutions range from cable transit modules to fastening of equipment —all designed to accelerate your project timelines and increase cost efficiency. Prefabricated assembly of electrical supports and multi-discipline supports for HVAC, cabling and pipes – or complete, integrated floor systems – currently help projects across the world achieve operational excellence more quickly.

Loading
High-voltage cables displayed in a factory

High-voltage cable supports

Safer, more flexible cable routing to help reduce risk of short circuits

The daily operation of electrical substations requires the safe transit of thousands of high-voltage cables. The greatest risk is a short-circuit, which can lead to major damage and shutdowns. Welded supports are a time-consuming and expensive method of routing cables, while using them makes it difficult to avoid sharp bends. By contrast, our modular high-voltage cable supports and cable cleats deliver flexible, safer cable routing that can be more easily modified when you need to change cable configuration. In addition, these solutions allow for easy visual inspection, meaning you can spot potential issues before they become a major problem.

raised floor systems displayed on a jobsite

Raised floor systems

Route your cables via a single, integrated and flexible structure

Floating floors are commonly used in substations as a smart way to route cables. Traditionally, these are created using a complex combination of panel stands, electrical cable tray supports and floating floor units. Onerous to install, requiring additional scaffolding and hard to modify, these systems usually leave only narrow space for cables. We help solves these issues with fully integrated floor systems that comprise a single, combined structure. Lightweight yet strong, these integrated solutions allow you to route cables with ease, as well as change layouts to accommodate last-minute modifications and adjustments.

10752.jpg

HVAC duct supports

A weld-free, labor-saving solution that helps minimize re-work

As substations are built, extended or modified, HVAC ducts need to be planned and installed efficiently. Welded HVAC duct supports are robust, but heavy and it takes a lot of labor to install them. Worse, they are difficult to modify once in place. We take an innovative approach to duct routing with modular HVAC duct supports that are flexible and easily installed, using anchors that can be put in place by just one worker. Because no welding is required, minimal re-work is required after installation.

cable tray and cable ladder supports shown on the ceiling

Cable tray and ladder supports

Route your wiring, HVAC and piping systems together

Heavy-load cable trays and waterfall supports are just two examples of slow, hard-to-modify methods of routing cables. We have created a flexible alternative. Our MI, MQ and MT systems also allow you to integrate the routing of multiple systems, including wiring, HVAC and piping. Thanks to their modular design, you can easily make configuration changes at the last minute. Compliant design is also covered thanks to PROFIS software with 3D modeling plugins, allowing you to design robust cable tray and cable ladder systems with the correct type approvals.

fastening to concerete application displayed on a concrete wall

Fastening equipment to concrete

Reliable solutions for mechanical and chemical anchoring

Fastening equipment to concrete at substations can be complex. Requirements change, so rebar isn’t usually a viable option. In addition, equipment may have to be installed to cracked concrete, in awkward places or in harsh environments. We help you solve these challenges with a broad range of mechanical and chemical post-installed anchors, all with type approvals for fastening to concrete in different situations. Our tools make anchor layout and installation fast and simple, while PROFIS anchor software help you select the right solution for any application requiring you to fasten equipment using post-installed anchors.

passive fire protection shown on a wall

Passive fire protection

Type-approved firestopping for all your key applications

Passive fire protection is a critical priority in the substation environment. Any outbreak of fire needs to be contained in as small an area as possible – for as long as possible. While traditional mortar board and grout firestopping can be effective for through-penetrations, it is messy and slow to install. Our high-performing range of passive firestopping products helps makes firestopping quicker and more robust. This includes firestop sleeves, collars and bandages, plus cast-in devices and cavity barriers. Firestop Documentation Manager software makes it simple to design and select type-approved firestopping for your specific applications.

Energy and industry project solutions

From mining to onshore oil and gas to shipbuilding, bring down the total costs of your asset over its entire life cycle with end-to-end project solutions that combine software, hardware and services. 

Explore end-to-end project solutions

Protect your teams

To help you reduce the risk of accidents and injuries on your jobsites, we invest heavily in safety technologies – whether it's tool-based dust control solutions, training, or systems for tracking worker certication. 

Explore safety solutions

Control tool costs

Simplify your financial planning and administration with our fleet management service. Pay a fixed monthly fee for all your tools including their use, service and repair costs. Say goodbye to hidden costs

Explore Tool Fleet management

Share