Do more with less
A cost-optimised solution for the full range of supports
With Hilti’s seamless MT system, we’ve got almost all your loading scenarios covered. Hilti's MT system, which comes with cutting-edge corrosion protection including zinc magnesium coating, is ideal for light utilities as pipes, air ducts, as well as cable trays, ladders, and even for larger non-critical piping or heavier mechanical equipment. Interconnectivity within Hilti’s MT system allows you to combine all your MEP utilities into one multi-discipline support and utilize the space more effectively on the job site.
Making design simpler
Take the headache out of your planning
To help streamline design of your support, Hilti offers plug-ins for standard structural engineering tools (STAAD.Pro), and plant design modelling tools (Smart 3D). You’ll also have access to BIM/CAD library content and Revit families thus enabling the integration of the MT system design into your current workflows. Also, Hilti engineers are on hand to provide expert assistance at any time – helping optimize ever larger and more complex projects.
Seamless assembly
For faster, safer and easier installation
Installation of MT girders, strut channels and other components is intuitive and seamless. Connect channels to girders with one hand thanks to thread forming bolts that eliminate the need for nuts and washers. To simplify installation, Hilti has also developed innovative Twist-Lock connectors that are inserted into the strut channel with a one-handed “push and twist” motion. When installed, they cut a groove into the channel allowing for rapid and highly accurate placement of components. The Twist-Locks do not slip before final torquing and can be repositioned later. What’s more, in some cases you won’t need connectors at all thanks to direct girder-on-girder or strut-on-girder connectivity. Even when utilizing the full range of MT components, you’ll enjoy a streamlined, system designed to be as multipurpose as possible.
Designed to last
Cutting-edge corrosion resistance
The MT system is designed to provide optimal corrosion resistance for both indoor and outdoor exposure. For indoor exposure, you’ll benefit from Hilti’s established high-quality solution where profiles are Sendzimir galvanized and connectors and baseplates are electro-galvanized. The outdoor solution combines hot-dip galvanized zinc (for components such as connectors and baseplates) and zinc magnesium (ZM technology) for profiles. ZM profiles conform to the ASTM A1046 and EN 10346 standards. As a result, with ZM technology, the MT system offers a cost-optimized, robust solution which requires less work and is environmentally conscious system.