Prokit
Tool bag PKB 16-HT
#2437850



14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organising and accessing your tools and accessories (ProKit Modular Storage System)
- Dimensions (LxWxH): 280 x 370 x 340 mm
- Lockable: No
- Types: ProKit Bags
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£130.00
£130.00
/
1 Piece
Technical Data
Dimensions (LxWxH)
280 x 370 x 340 mm
Lockable
No
Types
ProKit Bags
Weight
3.69 kg
Features & Applications
Features
- All-in-one modular storage – with 37 pockets, the ProKit tool tote keeps all your daily hand tools and accessories within reach, helping you save time on-site
- Easy, one-handed operation – quickly stack and unstack the tool tote with one-hand thanks to our unique connection interface
- Smart tracking and management – track the contents of your tool tote with ON!Track asset tags and add ProKit to the rest of your tool cot under Hilti Fleet Management
- Durable and robust – built with tear-resistant 1680D rPET fabric and dust and water resistance to help withstand the harshest jobsite conditions
- Part of the ProKit Modular Storage System – pack, stack and track all of your construction tools and accessories with our interlocking storage system, helping you stay organised and prepared for the day ahead
Applications
- Storing and transporting your small tools, laptop or tablets and accessories on the jobsite
- Connections with other ProKit compatible tool boxes and organisers
Related Products
ProKit

Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Organiser with 11 bins, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back