Prokit
Small parts organizer PKO 8-H
product number: 2441701
Half-width organiser with 5 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: M
- Dimensions (LxWxH): 382 x 256 x 156 mm
- Internal dimensions: 310 x 212 x 116 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Size
M
Dimensions (LxWxH)
382 x 256 x 156 mm
Internal dimensions
310 x 212 x 116 mm
Lockable
Yes
Prokit compatible
Yes
Types
ProKit organisers
Weight
1.89 kg
Features & Applications
Features
- All-in-one modular storage – with a 25 lbs weight capacity and 5 bins of storage capacity, the ProKit half-width organiser helps you kit all your small parts and accessories for your applications, helping you save time on-site
- All-in-one modular storage – with a 12 kg weight capacity and 5 bins of storage capacity, the ProKit half-width organiser helps you kit all your small parts and accessories for your applications, helping you save time on-site
- Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit organisers with one hand
- Smart tracking and management – track your organiser and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
- Durable and robust – built with impact-resistant polymers and IP65 rated dust and water resistance to help withstand the harshest jobsite conditions
Applications
- Organising and transporting your small parts, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible toolboxes and organisers
- Hanging connections with ProKit trolleys and wall mounts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


