IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

HSS Annular cutter with a quick-release 3/4 Weldon shank, for drilling 12-35mm diameter holes with a drilling depth of up to 25mm in steel

  • Product class: Premium
  • Connection end: 3/4" Weldon
  • Base material: Metal, Stainless steel, Steel
premium

Choose options

Diameter
  • 12 mm
  • 14 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 26 mm
  • 30 mm
  • 34 mm
  • 35 mm
Length
  • 25 mm
Working length
  • 25 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £25.89