new
HSS Annular cutter

HSS Annular cutter with a quick-release 3/4 Weldon shank, for drilling 12-35mm diameter holes with a drilling depth of up to 25mm in steel
- Product class: Premium
- Connection end: 3/4" Weldon
- Base material: Metal, Stainless steel, Steel
premium
Choose options
Diameter
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 26 mm
- 30 mm
- 34 mm
- 35 mm
Length
- 25 mm
Working length
- 25 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £25.89

