SPX-L Wood core bit





Ultimate wood core drill bit for fast drilling in all types of wood – for cordless core drills and corded tools
- Base materials: Wood
- Drilling mode: Hand-held and rig-mounted
- Wet or dry operation: Dry
ultimate
Choose options
Diameter
- 52 mm
- 62 mm
- 68 mm
- 77 mm
- 82 mm
- 102 mm
- 112 mm
- 122 mm
- 132 mm
- 152 mm
- 162 mm
- 182 mm
- 202 mm
Working length
- 320 mm
Connection end
- BI (Hilti)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £94.36
Technical Data
Base materials
Wood
Drilling mode
Hand-held and rig-mounted
Wet or dry operation
Dry
Laser-welded segments
No
Product class
Ultimate
Working length
320 mm
Documents
pdf Operating Instruction SPX-L Wood, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 5 MB ]
Features & Applications
Features
- Faster and smoother drilling – designed for very fast wood drilling with low feed force required, even when handheld drilling through hard wood
- Long-lasting – high quality teeth provide consistently high drilling speed over the entire life of the core bit
- Versatile – available in a wide range of core bit diameters to cover your main wood applications
- Cooler cuts – engineered for cooler cuts with minimum burns
- Reduced friction – internal teeth cut a gap between the core and the core bit for less friction, fewer jammed core bits and easier core removal
Applications
- Rig-based or hand-held core drilling in soft, medium and hard wood (not recommended for cutting nails or screws embedded in the wood)
- BI quick-release connection end for cordless and corded diamond drilling tools (less than 2.5 kW)and BS (1-¼") universal connection end for third party diamond drilling tools
- Suitable for use with the DD 150-U (hand-held and rig-based core drilling up to 162 mm diameter) and the DD 160 (rig-based core drilling up to 202 mm diameter)
- Suitable for use with the DD 150-U-22 (hand-held core drilling up to 202 mm diameter and rig-based core drilling up to 162 mm diameter) and the DD 160-22 (rig-based core drilling up to 162 mm diameter)
For approval or certificate information, please see individual items.
Related Products
Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 – 6-3/8") in concrete or up to 252mm (10") in masonry (Nuron battery)
Compact but powerful diamond coring machine for rig-based concrete coring from 25-202 mm (31/32 – 7-15/16") in diameter
Versatile diamond coring machine for handheld or rig-based coring from 8-162 mm (5/16 - 6-3/8") in diameter
Universal starting aid for hand-held core drilling with core bit diameters larger than 52 mm (2")
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


