new
SPX-A Speed core bit
Ultimate core bit for hand-held and rig-based core drilling in virtually all types of concrete and masonry – core bit for cordless core drills
- Base materials: Concrete, Masonry
- Drilling mode: Hand-held and rig-mounted
- Wet or dry operation: Wet and dry
ultimate
Choose options
Diameter
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 57 mm
- 62 mm
- 67 mm
- 72 mm
- 77 mm
- 82 mm
- 87 mm
- 92 mm
- 102 mm
- 107 mm
- 112 mm
- 122 mm
- 127 mm
- 132 mm
- 142 mm
- 152 mm
- 162 mm
Working length
- 320 mm
Connection end
- BI (Hilti)
- No connection end
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £138.10








