new
DD 110-D-22 cordless core drill
Cordl. diam. coring tool DD 110-D-22 M27 #2371146
Cordless and compact diamond coring machine for handheld coring from 12-162 mm (1/2 – 6-1/4") in diameter (Nuron battery platform)
- Diameter range: 12 - 162 mm
- Base material: Masonry, Block, Brick
- Operation mode: Hand-held drilling system
Customise your kit


Tool body with case Includes: 1x Flat wrench 27 (2) / 30 kit, 3x Clip DD 110-D-22 printed, 1x Chuck G 1/2" - M27x1,5, 1x Tool case DD 110/150/160 assy
How many kits do you want to order?
Discounted net
£2,170.00
Technical Data
Diameter range
12 - 162 mm
Base material
Masonry, Block, Brick
Operation mode
Hand-held drilling system
Rated input power
1650 W
Number of gears
24
Weight according to EPTA-Procedure 01/2003 without battery
6.9 kg
Weight of complete system
7 kg
Dimensions (LxWxH)
453 x 130 x 254 mm
A-weighted emission sound pressure level
103 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Compact and easy to handle – handheld coring is now cordless for easier handling and mobility
- E-gears for higher performance – electronic gears set RPM/torque combinations for optimised drilling speeds at every diameter
- Safer handheld coring – Active Torque Control (ATC) helps protect you from uncontrolled spinning if the core bit jams
- More coring per charge – pair with new cordless optimised core bits for up to 30% more battery reach
- Easier core removal – oscillating function helps shake loose stuck concrete cores to save downtime
Applications
- Drilling of sockets for the installation of electrical fittings
- Dry coring in aerated concrete, sandlime block, perforated brick, solid brick and clinker for through holes for pipes etc. in plumbing, heating and air conditioning installation
Product Videos
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.