Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Ultimate core bit for hand-held and rig-based core drilling in virtually all types of concrete and masonry – core bit for cordless core drills

  • Base materials: Concrete, Masonry
  • Drilling mode: Hand-held and rig-mounted
  • Wet or dry operation: Wet and dry
ultimate

Choose options

Diameter
  • 37 mm
  • 40 mm
  • 42 mm
  • 47 mm
  • 52 mm
  • 57 mm
  • 62 mm
  • 67 mm
  • 72 mm
  • 77 mm
  • 82 mm
  • 87 mm
  • 92 mm
  • 102 mm
  • 107 mm
  • 112 mm
  • 122 mm
  • 127 mm
  • 132 mm
  • 142 mm
  • 152 mm
  • 162 mm
Working length
  • 320 mm
Connection end
  • BI (Hilti)
  • No connection end
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £138.10