SI-S 3/8" Short impact socket
3/8" (inch) short impact socket for tightening bolts and anchors
- Connection end: 3/8 in square
- Short/long: Short
- Material coating/plating/finish: Black phosphate
ultimate
Choose options
Wrench size
- 10 mm
- 12 mm
- 13 mm
- 14 mm
- 17 mm
- 19 mm
Connection end
- 3/8 in square
Length
- 30 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £7.49



