new
Supply cord 110V 4m GB/CEE univ
product number: 2127160

Detachable replacement electric supply cords for TE tools
- Length: 4000 mm
Customers also searched for cable.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£64.86
£64.86
/
1 Piece



