new
Supply cord 230V 4m univ
product number: 2127089

Detachable replacement electric supply cords for TE tools
- Length: 4000 mm
Customers also searched for cable.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£42.96
£42.96
/
1 Piece



