new
Drill & Drive Sets
Drill & Drive Kit #5001521

Includes TE 4-22 Rotary Hammer, SF 6H-22 Drill Driver, B 22-110 Battery, B 22-85 Battery and C 4-22 230v Charger
- Battery capacity: 5.2 Ah
- Optimum hammer drilling range: 2 - 13 mm
- RPM: 2000 rpm
Customers also searched for Bundles, Kits, Sets or Combos.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£745.00
£745.00 / 1 Piece
Technical Data
Battery capacity
5.2 Ah
Optimum hammer drilling range
2 - 13 mm
RPM
2000 rpm
Documents
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.



