IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more
Impact

Wrenches

More torque. More jobs done.

Reliable power for steel

Steel fastening

Fasten bolts and steel connections with steady torque and repeatability across a wide range of steel applications.
More precise anchor setting

Concrete anchoring

Set mechanical and screw anchors with more precision - made simpler when paired with the Adaptive Torque Module.
Faster timber bolting

Wood connections

Drive lag bolts with controlled, high-speed power for primary and secondary structural wood connections.
High-efficiency installations

MEP supports

Install MEP supports more effectively with the right balance of power and compact design - ideal for tight-space or overhead work.
Reliable power for steel

Steel fastening

Fasten bolts and steel connections with steady torque and repeatability across a wide range of steel applications.
More precise anchor setting

Concrete anchoring

Set mechanical and screw anchors with more precision - made simpler when paired with the Adaptive Torque Module.
Faster timber bolting

Wood connections

Drive lag bolts with controlled, high-speed power for primary and secondary structural wood connections.
High-efficiency installations

MEP supports

Install MEP supports more effectively with the right balance of power and compact design - ideal for tight-space or overhead work.

    Make an impact on your performance

    Adaptive Torque for controlled fastening

    AT functionality helps you fasten anchors, installation systems and bolts with more control and consistency.

    Adaptability across applications

    Multiple speed settings allow for better control and consistent quality across different fastening tasks.

    Power and durability with brushless motor

    Brushless motor efficiency and optimised cooling deliver high performance while helping the tool last longer.

    Enhanced comfort and visibility

    Compact design, comfortable grip and a shadow‑free LED light help make fastening easier – even in tight spaces.

    Power for every application

    From light anchoring to structural bolting

    Choose the SIW 4AT-22 for lighter tasks, or the SIW 6AT-22 for versatile mid-range performance. Both are compatible with the SI-AT-22 Adaptive Torque Module, helping enable more precise installation. For demanding bolting, step up to the SIW 8‑22 or SIW 10‑22 for maximum power and performance.

    SIW 4AT-22, SIW 6AT-22

    Light-duty tasks


    Adaptive Torque
    for more precision


    SIW 8-22, SIW 10-22

    Heavy-duty tasks


    Maximum torque
    for tougher jobs

    Structural anchoring
    to heavy bolting

    ‘The SIW cuts our bolting time in half. Small tool, massive performance.’

    Pick your impact wrench

    FAQs

    An impact wrench is a socket wrench power tool that delivers high rotational torque and high torque output with minimal effort. It is great for tightening and loosening bolts, lug nuts and rusted fasteners. 

    Impact wrenches and impact drivers may look similar to each other, but they are better suited for different applications. Impact wrenches typically use a square drive – available in several sizes – and are designed to deliver higher impact force. That extra power often makes impact wrenches heavier, but it also makes them better suited for tougher jobs where more power, or torque, is required. This includes fastening larger anchors, hex-head bolts, nuts, lag screws, or tackling extremely tight, or rusted fasteners.

    Impact drivers, on the other hand, come with a 1/4" hex collet that accepts 1/4" hex‑shank bits. They tend to be more about speed than power and are more suited to smaller projects.

    For light fastening especially in tight spaces, choose the SIW 2-A12 or SIW 4R-22. 


    For light to medium anchoring, including common bolt and anchor work, use SIW 4AT-22 or SIW 6AT-22.

    For heavy‑duty bolting and structural anchoring, the SIW 8-22 and SIW 10-22 models provide the power you need.

    If your anchors require pre-tension according to approvals, select SIW models that support the SI‑AT module.

    The SI‑AT module helps ensure approved Hilti anchors and installation elements are set correctly and consistently. It automatically applies the right pre‑tension based on the approved ETA or ICC settings, so your installation meets the required standards every time.

    It also records each fastening, making it easy to provide documentation for inspections or quality checks.

    Please note: the SI‑AT module does not measure or apply an exact torque value. Instead, it helps ensure installation is carried out according to the approved setting parameters.

    The power of an impact wrench is measured in torque. For light anchoring or smaller bolting tasks, a more compact wrench – such as the SIW 4AT-22 or SIW 6AT-22 – provides enough torque. Heavy bolting and structural work require higher‑torque models like the SIW 8-22 or SIW 10-22. Always match the torque output of the tool to the application requirements.

    Hilti impact wrenches are available with either friction‑ring or detent‑pin anvils.

    Friction‑ring anvils allow quick, easy socket changes and are used on the SIW 4R‑22, SIW 6AT‑22, SIW 8‑22 and the SIW 10‑22. Some are designed for simple on‑site replacement to help you reduce downtime.

    Detent‑pin anvils offer maximum socket retention for overhead or vibration‑intensive applications, and are used on the SIW 4AT‑22.

    Using non‑impact-rated sockets: Chrome sockets can crack or shatter under impact load.

    Over‑tightening: An impact wrench will continue to tighten as long as the trigger is pulled.

    Using an impact wrench for exact torque: When exact torque is required, use a torque wrench to verify. When approval‑compliant installation is required, use the SI‑AT module.

    Using the wrong torque class: Too little power can leave bolts under-tightened, while too much can cause damage.

    80 YEARS OF INNOVATION

    A name you can trust

    We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

    TWO YEAR WARRANTY

    Wear and tear cover on selected tools

    We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

    QUICK REPAIRS

    Fast turnaround for tool repairs

    You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.

    Shop now

    Notes

    (1) Figure from 2024

    Get your impact wrench