new
DX 6-IE Powder-actuated insulation fastening nailer
Powder-actuated tool DX 6 IE #2472476



Fully automatic powder-actuated fastening nailer for fastening insulation to concrete, masonry and steel
- Dimensions (LxWxH): 607 x 69 x 190 mm
- Weight: 3.48 kg
- Fastener length range: 20 - 200 mm
Customers also searched for Nail gun.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£629.10
£629.10
/
1 Piece
Technical Data
Dimensions (LxWxH)
607 x 69 x 190 mm
Weight
3.48 kg
Fastener length range
20 - 200 mm
Automatic piston return
Yes
Bluetooth
No
Power (max.)
335 J
Power regulation
Yes
Features & Applications
Features
- Quick, one-step solution for fastening insulation boards (soft and hard) and mineral wool to concrete, masonry and steel
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge colour for many fastenings
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- Easier to maintain – bayonet mount to simplify on-site cleaning and servicing
Applications
- Fastening insulation boards to soft and tough concrete, steel, and CMU
- Fastening insulation to walls and ceilings
- Fastening light ventilated façade insulation
- Fastening ETICS insulation
- Fastening basement perimeter wall insulation
Related Products
Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
Collated Clean-Tec lead-free cartridges for use with DX 6 powder-actuated fastening tools
Collated cartridges for use with DX 6 powder-actuated fastening tools
Services
Hilti Tool Service
- One click or call is all it takes – we do the rest
Fleet Management
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back

