IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

Diamond Coring

If concrete could flinch, it would. All-new heavy-duty cordless drills for tough coring jobs.
Big job coming up?

Check out our new cordless diamond coring tools

Why choose Hilti for diamond coring projects?

Performance

Power through reinforced concrete

Hilti diamond coring systems support rig-based wet coring Ø12-600 mm, handheld Ø8–162 mm. Cordless up to Ø162 mm.
Speed

Drill masonry faster

Hilti diamond coring is ideal for handheld dry coring up to Ø250 mm. Great match for cordless systems.
Precision

Create precise openings in sewage pipes and asphalt

With Hilti diamond coring systems, handheld wet coring reaches up to Ø250 mm. Great match for cordless systems.
Versatility

Core wood with handheld or rig-based systems

Hilti diamond coring systems handle dry coring through formwork and framing up to Ø200 mm. Great match for cordless systems.
Performance

Power through reinforced concrete

Hilti diamond coring systems support rig-based wet coring Ø12-600 mm, handheld Ø8–162 mm. Cordless up to Ø162 mm.
Speed

Drill masonry faster

Hilti diamond coring is ideal for handheld dry coring up to Ø250 mm. Great match for cordless systems.
Precision

Create precise openings in sewage pipes and asphalt

With Hilti diamond coring systems, handheld wet coring reaches up to Ø250 mm. Great match for cordless systems.
Versatility

Core wood with handheld or rig-based systems

Hilti diamond coring systems handle dry coring through formwork and framing up to Ø200 mm. Great match for cordless systems.

    How do Hilti diamond coring systems help improve productivity and safety?

    Easier system set-up

    Because setting up your core drill should be simpler.

    Hilti core drill stands help get you up and working faster. You don’t need tools or keys to mount the drill – just use the quick-lock connection to snap the drive unit onto the stand.

    To save time with base materials like smooth concrete, use a vacuum pump to secure your rig without the need for drilling and anchoring.

    Easier Drilling

    Because our drills and inserts are designed to work together.

    Hilti’s high-performing system is built around a powerful core drill, paired with a Hilti core bit.

    From dry drilling in masonry to wet coring in concrete, or from handheld drilling of small anchor holes to rig-based drilling all the way up to Ø600 mm in concrete, we’ve got the core drills and core bits you need.

    Easier time savings

    Because every minute counts.

    For next-level rig coring, add an optional autofeed unit. Just set up your rig and press start. Hilti Cut Assist software then adjusts speed, torque, and water flow, and even detects breakthrough. That frees you up to prep the next hole or do other tasks. Autofeed units are available for Hilti DD 150-U, DD 250-CA, DD 350-CA and DD 500-CA core drills.

    Easier water management

    Because water supply shouldn’t slow you down.

    With the Hilti DD-WMS 100 water management system you get up to one full day of water autonomy for wet diamond coring applications – up to the equivalent of 100 liters of supplied water per tank fill.

    You can save time on cleanup too – slurry is captured and collected in the filter bag.

    System Features

    Which Hilti diamond coring features help you work safer and faster?

    The speed you need

    E-gears

    Work more efficiently. Get up to 24 gears for optimised coring speed for all diameters. E-gears are available with the Hilti DD 350-CA, the DD 500-CA, and with all our cordless core drills.

    Adaptive Torque Control

    Kickback protection

    Hilti’s Adaptive Torque Control (ATC) helps prevent kickback when a core bit jams and the drill starts spinning out of control.
    ATC is available with Hilti DD 150-U-22, DD 110-U-22 and DD 110-D-22 cordless core drills.

    Smart Features

    E-starting aids and rebar boost

    Many Hilti core drills feature smart technologies like electronic starting aids and rebar boost for easier coring. Rebar boost and e-starting aids are available on all tools with e-gears. The Hilti DD 150-U and DD 250-CA also feature e-starting aids.

    Fight Dust

    Integrated dust removal system

    Cut dust exposure when dry coring in masonry with Hilti’s integrated dust removal system (DRS) – available with the Hilti DD 150-U corded core drill and all Hilti cordless core drills.

    Brushless high-torque drives and e-gears help optimise tool efficiency, run time, and energy savings.
    Corded or Cordless

    Should you choose a corded or cordless Hilti diamond core drill?

    All Hilti diamond coring systems are designed for easy, precise coring. Need to move around the jobsite? Don’t have an external power source? Get the flexibility of Hilti cordless coring systems on the Nuron battery platform – including core drills, water tanks and dedicated dust extractors.

    Cordless

    What you can do with one charge*


    Up to 5 holes in non-load bearing wall*
    Ø102 mm, rig-based coring

    Max 1 hole in a sewage pipe*
    Ø250 mm, handheld coring

    Corded

    When to use corded


    4 or more batteries / day
    Go corded.

    * Based on internal testing with:

    DD 150-U-22 cordless core drill with cordless optimized inserts, one B 22-290 battery. Non-load bearing wall comprised reinforced concrete with 156 mm thickness, reinforced with 1x 16 mm rebar. Sewage pipe Ø1 m with 120 mm thickness and no reinforcement. Note that jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    ‘Whether it's handheld or rig-based, our core drills offer plenty of features to keep projects moving and workers safe’

    Why do Hilti diamond coring systems stand out?

    Hilti diamond coring systems support precise handheld and rig-based drilling across concrete, masonry, asphalt, sewage pipes and wood, with core drills, core bits, water management and dust removal.

    Power up your tool park

    FAQs

    For small-diameter penetrations in concrete, the Hilti SPX-T diamond core bit used with the Hilti DD 30-W core drill is designed for holes from 5/16" to 1-3/8" (8-35 mm). This system is specifically optimised for small-diameter drilling, combining high drilling speeds with efficient core bit performance.

    The DD 30-W operates at significantly higher RPM than conventional diamond drilling systems, while Hilti Top Spin technology helps optimise segment wear on the core bit for faster drilling and longer consumable life. The coring setup can be used handheld or with a drill stand, depending on the application.

    Why it matters

    • optimised for fast small-diameter drilling in concrete

    • high RPM and Top Spin technology help increase drilling speed

    • optimised segment wear can help extend core bit life

    • handheld or stand-guided use helps improve control

    For penetrations in concrete, the Hilti SPX-L core bit with X-Change module with the Hilti DD 150-U or DD 160 core drill is designed for repeated professional coring where clean holes, consistent diameters and productivity are important.

    Why it matters

    • helps reduce replacement time with X-Change module

    • adapts to jobsite conditions with wet/dry capability (wet for concrete, dry for masonry)

    • supports repetitive coring with auto-feed compatibility

    For 6-inch plumbing penetrations in commercial slabs, the Hilti SPX-L diamond core bit with the Hilti DD 150-U or DD 160 core drill can be used for slab coring where accuracy, speed and slurry control matter.

    Why it matters

    • fits many 6-inch plumbing sleeve applications

    • helps reduce downtime with X-Change design

    • supports slurry collection when used with Hilti DD-WMS 100 water management system

    For renovation projects, the Hilti SPX-L hand-held diamond core bit with the Hilti DD 110-W core drill is designed for flexible drilling across concrete, masonry, brick and CMU. It provides one adaptable setup for small slab and wall penetrations.

    Why it matters

    • supports handheld drilling in tight renovation spaces

    • adapts to different materials with wet/dry capability

    • lightweight core bit design helps improve handling during handheld drilling

    For masonry walls in plant rooms, the Hilti SPX-L masonry with X-Change module together with the Hilti DD 110-W or DD 150-U core drill is designed for masonry coring where access and dust control are important.

    Why it matters

    • helps drill masonry efficiently with dedicated masonry segments

    • supports handheld drilling for better placement accuracy

    • helps control dust when used with vacuum extraction

    For 6-inch plumbing penetrations in commercial slabs, the Hilti SPX-L diamond core bit with the Hilti DD 150-U or DD 160 core drill can be used for slab coring where accuracy, speed and slurry control matter.

    Why it matters

    • fits many 6-inch plumbing sleeve applications
    • helps reduce downtime with X-Change design
    • supports slurry collection when used with Hilti DD-WMS 100 water management system

    For dry coring in masonry, Hilti DD 110-D, DD 110-D-22, DD 110-W, DD 150-U and DD 150-U-22 core drills can be used with compatible Hilti vacuum systems for dust extraction. The DD 110-D and DD 110-D-22 are masonry specialists for dry coring, while DD 110-W, DD 150-U and DD 150-U-22 also support wet/dry application flexibility.

    Why it matters

    • keeps dust extraction consistent across compatible Hilti tools

    • supports dry masonry coring with dedicated dry drilling options

    • gives crews flexibility across dry masonry and wet/dry coring setups

    For wet drilling in elevator pit installations, Hilti DD 150-U, DD 30-W and DD 110-U-22 core drills can support concrete coring in confined spaces, depending on hole size and application. For rig-based setups, the Hilti DD-ST 150-U drill stand and DD-WMS 100 water management system can help improve drilling accuracy and manage water and slurry during drilling.

    Why it matters

    • supports wet coring in confined elevator pit areas

    • helps improve accuracy with rig-based setup options

    • helps manage water and slurry during drilling

    For fire sprinkler crews coring concrete decks, the corded Hilti DD 150-U or cordless Hilti DD 150-U-22 paired with the DD-WMS 100 water management system can support repeatable deck penetrations for pipe sleeves. These wet and dry drilling systems help reduce cleanup and improve productivity between holes.

    Why it matters

    • supports both rig-based and handheld operation

    • helps manage water and capture slurry with Hilti DD-WMS 100

    • helps reduce total application time with quick-connect interfaces and easier setup

    Shop Now
    Get your core drill