Login and purchasing functionalities back in a few hours

Autofeed unit DD AF-CA H 110V

product number: 2240510

Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA

  • For use with: DD 250-CA
  • Weight: 4.2 kg
  • Dimensions (LxWxH): 176 x 137 x 325 mm

Choose options

Rated input voltage
  • 110 V
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
£2,461.00
£2,461.00
/
1 Piece