Nuron
DSH 900RL-22 Battery-powered rail saw (350mm)




Powerful battery rail saw with clamps for cutting various types of rails with 350 mm cutting discs (Nuron battery platform)
- Base materials: Steel
- Dimensions (LxWxH): 690 x 290 x 420 mm
- Protection class: IEC Battery operated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £2,102.00
Technical Data
Base materials
Steel
Dimensions (LxWxH)
690 x 290 x 420 mm
Protection class
IEC Battery operated
Work environment
Interior and exterior
Arbor Size
Option 1 : 25.4 mm; Option 2: 20 mm
A-weighted emission sound power level
116 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction DSH_900RL-22_01_POS1_web, German, English, Spanish, French, Italian, Japanese, Dutch, Portuguese, Swedish [ 9.3 MB ]
pdf Operating Instruction C 6-22 / C8-22 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 6.3 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.7 MB ]
Features & Applications
Features
- Faster and easier setup – the DSH 900RL-22 comes with a push-button start, compact size and lightweight 15 kg handling (with two B 22-290 batteries and a 360 mm disc), helping you set up faster and start slicing through rails with ease
- Lower noise and emissions – quieter operation and no direct emissions make battery-powered rail saws ideal for working at night, in tunnels and other areas where noise or emissions are regulated
- Precision and efficiency – the rail clamp and battery-optimised rail cutting discs help produce precise and efficient right-angle cuts
- More cuts per charge – cuts up to 5 standard (UIC 60) rails per charge with two B 22-290 Nuron batteries and our 350mm AC-D RL SPX rail cutting discs
- Lower running costs – no fuel to buy or mix; virtually no maintenance and a longer lifespan thanks to a brushless electric motor
Applications
- Rail work – cutting metal railways, tram tracks and metro queues
- Crane rail – cutting crane rails of all sizes
For approval or certificate information, please see individual items.
Related Products
Clamping and mounting accessories for Hilti battery-powered rail saws
Clamping and mounting accessories for Hilti battery-powered rail saws
Nuron

Highest-capacity 22V Li-ion battery built to maximise the run time of heavy-duty Nuron tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
