Batteries, chargers, and power stations
Check out our new Nuron batteries and chargers
Power up your jobsites with Nuron


Keep your tools running

Get back to work faster

Charging accessories

Access the power of data
More run time. Less down time.


Built for tough jobsites
Batteries with sealed electronics, fiberglass housing, and external bumpers designed for durability.

Improved heat management
Cooler running batteries with solid block design. Active cooling on chargers to cool down batteries while charging1

Up to 70% faster charging
Flash Charging and active cooling plus an integrated data module for uninterrupted charging during data transfer

Safer charging
Chargers designed with enhanced voltage and temperature protection for added safety.

Cut downtime by up to 70% with Flash Charging
Doing medium-intensity applications like drilling with our compact SDS Max TE 50-22 rotary hammer or cutting with SC 30WR-22 circular saw? Need lots lots of battery swaps? Combine a flash charging B 22-260 battery with our C 8D/DC-22 Dual Bay Flash charger and get back to work in about 21 minutes when you use Boost Mode*. That’s up to 70% faster than charging a B 22-255 on a single-bay C8 charger.
1x B 22-260 on C 8D/DC-22


2x B 22-260 on C 8D/DC-22


* *Based on testing with:
* Charging time for C 8D/DC-22 Dual Bay Flash Charger in Boost Mode. Boost Mode is automatically activated when only one B 22-260 or B 22-290 battery is placed on either bay of the C 8D/DC-22 Dual Bay Flash charger. All other batteries can be charged on the C 8D/DC-22 Dual Bay Flash Charger, but do not benefit from Boost Mode. † Charging time for two batteries placed on C 8D/DC-22 Dual Bay Flash Charger For both the examples above, times refer to medium-duty applications under controlled environmental conditions at 25 °C. Results may vary depending on ambient conditions and the tool being used and/or application being performed.
Integrated connectivity

Call time on downtime
Get automatic alerts when a Nuron battery needs replacing and quickly order a replacement.

Call time on missing tools
Get easy access to information on the last-known location of misplaced tools and equipment.

Call time on extra costs
Don't buy what you already have. Identify idle, underused or hoarded equipment and get it out to where it's needed.
Better charging. Your way.

Build your own multi bay charger
Already have Hilti single bays? Want to build your own multi-bay? Mount either four C 4-22, three C 6-22, or two C 8-22 chargers without additional tools on the Charging Dock CI D 4-22 and charge in parallel.
Choose your Nuron batteries and chargers
FAQs
All Nuron batteries are compatible with all Nuron chargers. However, for optimal charging time or to best fit the way you work, we recommend the following charger and battery combinations:

Light-duty applications
For lighter duty applications where charging speed is less important, combine our smaller Nuron batteries and compact C 4-22 or C 6-22 chargers.

Medium-duty applications
For medium-duty applications, where charging speed is important combine our mid-sized Nuron batteries with our C8 chargers.

Heavy-duty applications
For heavy-duty and high-intensity applications combine our B 22-260 Flash Charging battery and B 22-290 battery with our C8 DC-22 dual-bay charger.
Use the right charger
Your Nuron batteries will charge faster if you pair them with the right charger. See the information above on which batteries should be used with which chargers.
Pair your tool with the right Nuron battery to get the right balance of weight, power and work-per-charge you need for you jobsite task.
Store batteries properly
When you're not using your batteries, avoid exposure to extreme heat or cold, or direct sunlight. Remove them from chargers and keep them clean.
Use intelligent battery status
Use the built-in battery state of health check to check battery status and swap out your batteries when needed. To check the battery's state of health, press the release button of the battery and hold it down for longer than three seconds. When the battery shows a solid green light, this indicates the battery can remain in use.3
Hilti C 8D/DC-22 Dual Bay Flash Chargers are designed to charge two batteries in parallel as fast as our single-bay C8 chargers.
When only one battery is placed on either bay of the C 8D/DC-22 Flash Charger, Boost Mode* is automatically activated. With Boost Mode, batteries can be charged up to twice as fast.
If you are making frequent battery swaps, use the B 22-260 with the C 8D/DC-22 Dual Bay Flash Charger in Boost Mode to flash charge in as few as 21 minutes ** after serial medium-duty applications.
If you prefer extra reach and are not making frequent battery swaps, use the B 22-290 with the C 8D/DC-22 Dual Bay Flash Charger in Boost Mode to flash charge in as few as 43 minutes ** after serial medium-duty applications.
* Applicable only to B 22-260 and B 22-290 batteries up to 80% state of charge.
** Charging times refer to reaching 80% state of charge.
Charging times may vary depending on ambient conditions and the nature of the application.
No, with Nuron, Hilti offers one 22V platform. All Nuron batteries can be charged with any Nuron charger. But to get the best charging times, we recommend using the battery–charger selector above.
No, the connectivity use cases are available only if a charger is taken by a customer as part of the Fleet Management program.
We recommend plugging in the charger into a stable power supply. However, the charger is designed to operate within a range of voltages. Charging times do not usually vary. If there are voltage surges or drops, safety features would be activated.
Yes, there could be an increase in charging times in extreme hot and cold ambient conditions or depending on battery temperature.
For longer battery life, higher productivity and increased protection for your teams, we recommend the following:
Storage and handline
Storage temperature to be kept between -20°C and +40°C.
Never store batteries where they are exposed to direct sunlight, on heat sources or behind glass.
Only charge batteries that are free of mechanical damage.
Avoid leaving batteries mounted on chargers for extended periods of time. As best practice, disconnect chargers and remove batteries once charging is complete - particularly for storage and transport.
Do not recharge batteries when they are very hot.
Never transport batteries in bulk form.
Safety
Ambient operating temperature to be kept between -17°C and +60°C.
Inspect battery packs regularly.
Use the built-in state of health check of your Nuron batteries to ensure they are fully productive.
Treat batteries with care in order to avoid damage.
Never use the battery as a hammer.
Keep batteries away from rain, moisture and liquids.
Keep batteries clean – remove dust and debris with a dry soft brush or a dry rag.
To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite).
Dispose of the container at your Hilti Store or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.
In case of a battery fire: Scoop the battery up with a shovel and drop it into a bucket of water. Leave the battery in the bucket for at least 24 hours.
Battery state of health refers to the remaining life of lithium-ion battery packs. All lithium-ion batteries lose capacity and performance as they age – whether it's tool batteries or laptop and mobile phone batteries. With the Nuron platform, the state of health function gives you guidance on when a battery pack should be replaced. This helps you make sure you are always working with the most productive tools possible. Note that the system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.
No, you do not need to fully discharge a lithium-ion battery before charging. Li-ion batteries are very versatile and there are no specific concerns about battery life being shortened because of "memory effects" from partial charging and discharging.
Nuron batteries contain high-quality lithium-ion cells that are designed to deliver high performance and long life. Individual battery life depends on factors such as what sort of tool is being used, user force, frequency of use, and ambient temperature, among others.
You can always check the state of health of Nuron batteries. This will indicate if a battery needs to be replaced.3