new
MT-40D C-Channel profile





Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition: S280GD
- Material thickness: 1.75 mm
- Environmental conditions: Indoor, dry conditions
Customers also searched for MT-40 or MT 40.
Choose options
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £195.78
Technical Data
Material composition
S280GD
Material thickness
1.75 mm
Environmental conditions
Indoor, dry conditions
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- High performance, less weight – the optimised hole pattern reduces weight while maintaining performance, helping achieve our highest load efficiency in its class
- Safer and easier to install – the lightweight design makes it easier to lift, cut and mount the C-Channel profiles, helping reduce strain during overhead work
- More sustainable – made with up to 11% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added lines along the sides of the C-Channel profile to help identify load classes and provide a more aesthetic finish
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
Applications
- Floor-mounted MEP support structures, such as goal post-type strut framing
- Ceiling-mounted MEP support structures, such as suspended strut trapeze frames
- Modular 3D framing to support pipes, ducts and cable trays
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Related Products
Base connector for anchoring strut channel structures under 3D loading to concrete or steel
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back