new
MT-BR-40D OC Bracket

Medium-duty C-Channel double-bracket for indoor applications
- Material composition: S275JR - EN 10025
- Surface finish: Outdoor Coated - HDG
- Material thickness: 1.75 mm
Choose options
Length - L
- 600 mm
- 1000 mm
Pack size
- 6 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £807.60
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
1.75 mm
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Length - L
42.5 mm
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- High performance, less weight – optimised hole pattern for improved load efficiency and compatible with our MT-BR-AB angle brace for even higher performance
- Simpler and easier to instal – compatible with the Hilti MT Fast-Lock and Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- More sustainable – made with up to 11% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added queues along the sides of the C-Channel bracket to help identify load classes and provide a more aesthetic finish
- Adjustable – two slotted holes simplify leveling and fine adjustment
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting medium-duty MEP installations on concrete
- Wall-mounted cantilever brackets for heavier pipes
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Related Products
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Nut for attaching media to MT strut channels, for outdoor use with low pollution
Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
hot-dip galvanised pipe clamp saddle for connecting threaded components to MT channels
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


