new
MT-BR-40D Bracket


Medium-duty C-Channel double-bracket for indoor applications
- Material composition: S275JR - EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 1.75 mm
Choose options
Length - L
- 600 mm
- 1000 mm
Pack size
- 6 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £419.76
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Electrogalvanized - for dry indoor use only
Material thickness
1.75 mm
Environmental conditions
Indoor, dry conditions
Length - L
42.5 mm
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- High performance, less weight – optimised hole pattern for improved load efficiency and compatible with our MT-BR-AB angle brace for even higher performance
- Simpler and easier to instal – compatible with the Hilti MT Fast-Lock and Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- More sustainable – made with up to 11% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added queues along the sides of the C-Channel bracket to help identify load classes and provide a more aesthetic finish
- Adjustable – two slotted holes simplify leveling and fine adjustment
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting medium-duty MEP installations on concrete
- Wall-mounted cantilever brackets for heavier pipes
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Related Products
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


