PS 85 Wall scanner










Easy-to-use wall scanner and stud finder for hit prevention when drilling or cutting near embedded objects
- Max. detection depth for object localization: 200 mm
- Localisation accuracy: ±5 to 10 mm
- Minimum distance between two neighbouring objects: 40 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £1,255.99
Technical Data
Max. detection depth for object localization
200 mm 1
Localisation accuracy
±5 to 10 mm 2
Minimum distance between two neighbouring objects
40 mm
Data memory (scanner)
Approx. 200 scans (SD) approx. 10 scans (internal flash memory)
Maximum operating time
8 h
Working temperature range
-10 - 50 °C
Dimensions (LxWxH)
264 x 115 x 100 mm
Weight with batteries
1 kg
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
Features & Applications
Features
- Versatile and user-friendly wall scanner to help you avoid damage caused by drilling in the wrong place
- Easier to use – large display, efficient menus and the option to export scan data via SD card
- Upgraded ergonomics – light with large handle to keep the tool firmly in your grip
- Built to last – shock- and dust- resistant to better withstand construction site conditions
- Hilti battery platform – power this wall scanner using the same Li-ion batteries (2.6 and 4.0 Ah) as all your other Hilti 12V cordless tools
Applications
- Locating embedded objects for hit prevention when drilling, coring, cutting or slitting (up to 85 mm depth, depending on material) on the wall
- Estimating the material and size of hidden objects – multiple sensors for rebar, live wires, wooden substructures, metal and plastic pipes
- Equipped to scan through concrete (wet and dry), brick, plasterboard and tiles
- Locating embedded objects for hit prevention when drilling, coring, cutting or slitting (up to 3-3/8” depth, depending on material) on the wall
For approval or certificate information, please see individual items.
Related Products
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back

