new
HCW-UP Wood connector
Wood coupler HCW-UP 37x35 product number: 2459173 #2459173

HCW-UP Upper floor positioning wood connector for timber-to-timber connections in prefabricated timber structures – part of our faster more efficient wood connector system
- Material, corrosion: Plastic
- PROFIS software: No
- Material composition: Plastic
Choose options
Pack size
- 100 pc
Quantity
Packs
Total Pieces
100
You can not see your company prices
Discounted net
£107.00
£1.07
/
1 Piece
Technical Data
Material, corrosion
Plastic
PROFIS software
No
Material composition
Plastic
Documents
pdf Operating Instruction HCW-UP, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.1 MB ]
Features & Applications
Features
- Cost-effective solution – HCW-UP connectors are an economical solution for upper floor positioning of timber-to-timber connections and fit seamlessly into the overall HCW wood connector system alongside HCW, HCW-L and HCW-S connectors
- Designed for factory panel production – wood members can be predrilled for HCW connectors with minimal manual effort using standard industrial joinery/CNC machines
- Quicker progress on the jobsite with less personnel – wood couplers help you to save labour, time or the risk of rework by making positioning easier
- Simplified planning – cover all requirements with just 4 wood connector types: HCW and HCW-S for concealed connections, HCW-UP for timber-to-timber upper floor positioning or HCW-L with nail plate for higher tension loads
- Recycled material – HCW-UP connectors are made from 98% recycled plastic to create a robust glass fibre-reinforced polyamide plastic
Applications
- Positioning prefabricated timber structures on-site, especially at residential scale
- Wood connector for positioning without load transfer
- Wood-to-wood connections
Related Products
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
Galvanised hanger bolt for anchoring wood structures to wood using pre-installed HCW connectors
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


