new
HCW-S wood connector
Wood coupler HCW-S 37x45 #2448096





HCW-S shear load wood connector for assembling prefabricated timber structures – part of our faster more efficient wood connector system
- Material, corrosion: Carbon steel, zinc-plated
- Reusable (and removable): Not possible
- PROFIS software: Yes
Choose options
Pack size
- 20 pc
Quantity
Packs
Total Pieces
20
You can not see your company prices
Discounted net
£328.20
£16.41 / 1 Piece
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Reusable (and removable)
Not possible
PROFIS software
Yes
Material composition
Steel, zinc-plated (min. 5 µm)
Documents
pdf ETA-21/0357 HCW, English, German, Polish [ 8.9 MB ]
Features & Applications
Features
- Versatile system solution – HCW-S connectors are an economical solution for transferring shear loads and fit seamlessly into the overall HCW wood connector system alongside HCW and HCW-L connectors
- Designed for factory panel production – wood members can be predrilled for black-coated HCW-S connectors with minimal manual effort using standard industrial joinery/CNC machines
- Simplified planning – cover all requirements with just 4 wood connector types: HCW and HCW-S for concealed connections, HCW-UP for timber-to-timber upper floor positioning or HCW-L with nail plate for higher tension loads
- Quicker progress on the jobsite with less personnel – pre-installed wood couplers help you to save labour, time or the risk of rework by making positioning, leveling and fastening easier
- Improve safety and quality – ETA-21/0357 available when fastened with Hilti ETA approved stud anchors and HAS-U anchor rods for timber-to-concrete applications and HSW hanger bolts for timber-to-timber applications
Applications
- Assembling and fastening prefabricated timber structures on-site, especially at residential scale
- Wood connector for shear loads
- Wood-to-concrete connections
- Wood-to-wood connections
Related Products
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


