new
HTC-P2P Timber panel connector
Timber connector HTC-P2P 90mm M12 #2425950









Wood connector system for aligning and fastening Cross Laminated Timber CLT panels in mass timber construction
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Reusable (and removable): Not possible
Choose options
Anchor size
- M12
Pack size
- 14 pc
Quantity
Packs
Total Pieces
14
You can not see your company prices
Discounted net
£400.40
£28.60 / 1 Piece
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Hex head
Reusable (and removable)
Not possible
PROFIS software
Yes
Material composition
LVL (Laminated veneer timber)
Documents
pdf ETA-24-1199_Hilti HTC-P2P Timber Connector, English, German [ 3.8 MB ]
Features & Applications
Features
- Faster installation – the P2P system can align and fasten panels simultaneously, saving crane time and helping you instal up to 80% faster than standard methods such as cover boards or cross screws
- Easy panel adjustment – the P2P connector can be quickly released, adjusted or removed at any time, helping reduce the required installation skill and enabling temporary structure assembly
- Approvals available – static and seismic approved solution for connecting CLT panels according to the European Technical Assessment (ETA)
- Simple to design and specify – our software module covers static, seismic and fire designs for both shear and tensile loads, according to ETA performance data
- Streamlined prefabrication – connector cut-outs can be seamlessly integrated with CNC cutting during the CLT panel manufacturing process
Applications
- Aligning and fastening panels in cross laminated timber (CLT) construction
- Timber to timber joint connections
- For use in dry, interior conditions (protection with water-resistant membrane needed after installation)
Related Products
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Impact wrench offset adapter with M12 connection end for fastening HTC-P2P Timber panel connectors in Cross Laminated Timber CLT construction
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
