new
Offset adapter
Adapter M12 SW19 offset #2405808
Impact wrench offset adapter with M12 connection end for fastening HTC-P2P Timber panel connectors in Cross Laminated Timber CLT construction
- Head configuration: Hex head
- Socket size: 19 mm
- PROFIS software: No
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£177.00
£177.00 / 1 Piece
Technical Data
Head configuration
Hex head
Socket size
19 mm
PROFIS software
No
Documents
Features & Applications
Features
- Offset adapter transfers the impact wrench torque to the P2P connector bolt, helping you quickly fasten CLT panels
- Designed specifically for the SIW 6AT-22 impact wrench and also compatible with the SIW 22T-A cordless impact wrench
Applications
- Aligning and fastening floor panels in cross laminated timber (CLT) construction
- Offset adapter for SIW 6AT-22 impact wrench (socket size SW19)
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.





