HZA-R tension anchor
Tension anchor (stainless steel and reinforcing bar)
- Material, corrosion: Stainless steel, A4
- Environmental conditions: Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
- Base materials: Concrete (cracked), Concrete (uncracked)
Choose options
Material composition
- BSt 500
Anchor size
- M16
Drill bit diameter
- 20 mm
Anchor length
- 1180 mm
Head configuration
- Externally threaded
Pack size
- 8 pc
Quantity
Packs
Total Pieces
8
Discounted net
£3,090.40
£386.30
/
1 Piece


