new
X-ENP MXR Metal deck nails
Sheet metal nail X-ENP-19 L15 MXR 02 product number: 2466978
Slide 1 of 5: X-ENP MXR strip of 10 nails for fastening of profile metal sheets on steel with DX 860-ENP adapted
Collated nail for fastening metal decks to steel structures using the DX 9-ENP powder-actuated tool
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor
ultimate
Choose options
Fastener shank length
- 19 mm
Pack size
- 1000 pc
Quantity
Packs
Total Pieces
1000
Discounted net
£840.00
£0.84
/
1 Piece








