new
X-ENP MX Metal deck nails
Sheet metal nail X-ENP-19 L15 MX 02 product number: 2466977
Slide 1 of 6: X-ENP MX strip of 10 nails for fastening of profile metal sheets on steel with DX 76 MX adapted
Collated nail for fastening metal decks to steel structures using the DX 8 and DX 76 (PTR) powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
ultimate
Choose options
Fastener shank length
- 19 mm
Pack size
- 1000 pc
Quantity
Packs
Total Pieces
1000
Discounted net
£840.00
£0.84
/
1 Piece









