new
X-ENP Metal deck nails
Sheet metal nail X-ENP-19 L15 02 product number: 2466976
Slide 1 of 4: L054653.tif
Single nail for fastening metal decks to steel structures using the DX 8 and DX 76 (PTR) powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
ultimate
Choose options
Fastener shank length
- 19 mm
Pack size
- 100 pc
Quantity
Packs
Total Pieces
100
Discounted net
£84.00
£0.84
/
1 Piece







