HST2 V3 Wedge anchor for timber
Slide 1 of 4: L602066 (5078857)
High-performance wedge anchor bolt with oversized washer for fixing timber beams, for high static and seismic loads in cracked concrete (carbon steel)
- Installation tools: TE 30-22 cordless rotary hammer, Nuron TE 6-22 Cordless rotary hammer
- PROFIS software: No
Choose options
Anchor size
- M12
- M16
Anchor length
- 165 mm
- 185 mm
- 205 mm
- 225 mm
- 245 mm
- 265 mm
- 285 mm
- 305 mm
- 325 mm
- 365 mm
- 405 mm
- 445 mm
- 485 mm
Pack size
- 10 pc
- 12 pc
- 20 pc
- 25 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £87.00







