MFT-T Rail
T-Shaped Rail for vertical installation
- Length: 6000 mm
- Material composition: EN AW-6063 T66
Customers also searched for Cladding Rail, Profile, Rail or Ventilated Facade.
Choose options
Height
- 40 mm
- 60 mm
Width
- 80 mm
- 100 mm
- 120 mm
- 140 mm
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
Discounted net
From £90.09





