MFT-L Rail
L-Shaped Rail for horizontal or vertical installation
- Length: 6000 mm
- Material composition: EN AW-6063 T66
Customers also searched for Cladding Rail, Ventilated Facade, Profile or Rail.
Choose options
Height
- 40 mm
Width
- 40 mm
- 60 mm
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
Discounted net
From £51.69





