new
MFT-VSI S Brackets
Small stainless steel bracket with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
- Material composition: Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
- Insulation material: Polypropylene copolymer
- Thickness insulation material: 6 mm
Customers also searched for Façade bracket, rainscreen bracket, single bracket, double bracket or stainless steel bracket.
Choose options
Length
- 60 mm
- 80 mm
- 100 mm
- 120 mm
- 140 mm
- 160 mm
- 180 mm
- 200 mm
- 220 mm
- 240 mm
- 260 mm
- 280 mm
- 300 mm
Hole diameter - D
- 6.5 mm
- 11 mm
Pack size
- 15 pc
- 25 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £224.40










